APC Back-UPS Pro for Gaming, 1500VA/900W, Tower, 120V, 10x NEMA 5-15R outlets, RGB Lights, Pure Sine Wave, Arctic (White)
SKU: BGM1500-US
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Replacement battery (1) is available
Pure sine wave ouptut provides cleanest signal for active PFC servers and electronics
AVR corrects voltage variations to provide reliable power
Environmental Data
Replacement battery

APC Replacement Battery Cartridge for Back-UPS, 12V 9.4Ah lead-acid battery, 2-year repair or replace warranty
View ProductAPC Back-UPS Pro

Replacement battery (1) is available
Pure sine wave ouptut provides cleanest signal for active PFC servers and electronics
AVR corrects voltage variations to provide reliable power
Reactor circle visually alerts of remaining power, surges, dips, power outages, and building wiring faults
2 USB smart charging ports (Type A + C) to plug in your wireless gaming devices and mobile phone
Rear LEDs illuminate outlets so you see exactly where you're plugging in your gaming gear
This APC Back-UPS Pro offers premium power protection for high performance gaming consoles and PC, routers/modems, and gaming accessories. The 1500VA/900W tower UPS has 10 total outlets, 6 of which are battery back up and surge protection, and 4 that are surge protection only. It has a surge energy rating of 1080 Joules. It features Automatic Voltage Regulation to correct voltage dips and surges to proper levels. It comes with PowerChute Serial Shutdown, an easy-to-use system shutdown software with power and energy management features. This UPS has a 3-year warranty and a $150,000 connected equipment protection policy. It has 2 USB ports (Type A + C) for smart charging of personal devices.
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 90-900 W
W
4min 7s
Max. Capacity Used
100%
Main Input Voltage
120 V AC 1 phase
Main Output Voltage
120 V AC 1 phase
Rated power in W
900 W
Rated power in VA
1500 VA
Product or Component Type
Uninterruptible power supply (UPS)
Input Connection Type
NEMA 5-15P
output connection type
Cable length
6 ft (1.8 m)
Number of cables
1
Battery Type
Lead-Acid battery
Range of Product
Back-UPS Pro
USB Charging Port
USB type A + C
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
517
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STARĀ®
ENERGY STAR UPS V2.0 (USA)
Use Again
Repack and remanufacture
2 Results