Schneider Electric Marketplace Logo
products cart iconCart

APC Backplate Kit with 3x NEMA L5-20R Outlets for Smart-UPS Modular Ultra

SKU: SRYLPD1

Enter ZIP code to see pricing

loader
success

Backplate with (3) NEMA L5-20R

success

120V output

success

Compatible with all Smart-UPS Modular Ultra models

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

27 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Environmental Disclosure

APC Smart-UPS Modular Ultra Accessories

bullet

Backplate with (3) NEMA L5-20R

bullet

120V output

bullet

Compatible with all Smart-UPS Modular Ultra models

bullet

Standard warranty 5 years repair or replace

APC Backplate Kit with 3x NEMA L5-20R Recepticals for Smart-UPS Modular Ultra. The power distribution unit backplate is for use with Smart-UPS Modular Ultra if you are not hardwiring your UPS installation. Compatible with all Smart-UPS Modular Ultra models

Main

Product or Component Type

PDU

Input Connection Type

NEMA

output connection type

3 NEMA L5-20R

Range of Product

Smart-UPS Modular Ultra Accessories

Physical

Height

3.2 in (82 mm)

Width

10.4 in (263 mm)

Depth

3.5 in (90 mm)

Product Weight

2.4 lb(US) (1.1 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

27 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

5 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

9 540 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

7a19864b-8bf5-40ac-85e8-7678b0910185

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

45

Circularity Profile

End of Life Information

Take-back

Yes