Schneider Electric Marketplace Logo
products cart iconCart

APC DIN Rail - Panel Mount UPS with High Temp Battery 500VA 120V

SKU: SUA500PDR-H

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

Designed to operate in high-temperature environments, enhancing reliability

success

DIN rail mountable makes it ideal for industrial control panels

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

498 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC136 Picture

APC Replacement Battery Cartridge # 136 with 2 Year Warranty

View Productarrow

Compatible Products

Interface connections (8)

Replacement battery (1)

Sensors (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

Industrial UPS

bullet

Replacement battery (1) is available

bullet

Designed to operate in high-temperature environments, enhancing reliability

bullet

DIN rail mountable makes it ideal for industrial control panels

bullet

Supports a wide input voltage range, ensuring compatibility with various power sources

bullet

Provides clear visual indicators for operational status and battery condition

The APC DIN Rail Panel Mount UPS with a high-temperature battery has a power rating of 500VA and 325 watts. It operates at a nominal voltage of 120V and includes a hard wire 3-wire output connection. The UPS is designed for high-temperature environments and uses a lead-acid battery.

Main

Main input voltage

120 V

Efficiency at full load

Input connection

1 Hard Wire 3-wire (1PH+N+G)

Input frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

120 V

Rated power in W

325 W

Rated power in VA

500 VA

Output connection

Hard Wire 3-wire (H N + E) for 1 zone(s)

Harmonic distortion

Less than 5%

Maximum configurable power in VA

500 VA

Maximum configurable power in W

325 W

UPS topology

Line Interactive

Waveform type

Sine wave

Efficiency

94 % full load)

Output frequency

Replacement battery

APCRBC136

Graphs

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

498 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

191 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

5 kg CO2 eq.

Carbon footprint of the installation phase [A5]

1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

295 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

7 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

B2b22a56-41f2-497e-9ea6-cf093b3b8bd3

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes