Schneider Electric Marketplace Logo
products cart iconCart

APC DIN Rail - Panel Mount UPS with Standard Battery 500VA 120V

SKU: SUA500PDR-S

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

500VA/325W DIN Rail UPS with hardwire input/output.

success

Emergency power off switch for immediate disconnect if needed.

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

499 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC135 Picture

APC Replacement Battery Cartridge #135 with 2 Year Warranty

View Productarrow

Compatible Products

Interface connections (8)

Replacement battery (1)

Sensors (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

Industrial UPS

bullet

Replacement battery (1) is available

bullet

500VA/325W DIN Rail UPS with hardwire input/output.

bullet

Emergency power off switch for immediate disconnect if needed.

bullet

SmartSlot for optional remote management and monitoring of the UPS and connected load.

bullet

2-year warranty on UPS and internal batteries.

24V DC UPS designed specifically for industrial automation and controls. This 325W UPS comes with hardwire input/output and can be mounted on a DIN Rail or any control panel. It features temperature-compensated battery charging that helps prolong the battery life. It comes with a 2-year standard warranty.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 32.5-325 W

W

7min 22s

Max. Capacity Used

100%

Main Input Voltage

120 V

Efficiency at full load

Number of input connectors

1 Hard Wire 3-wire (1PH+N+G)

Input Frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

120 V

Rated power in W

325 W

rated power in VA

500 VA

Output connector type

Hard Wire 3-wire (H N + E) for 1 zone(s)

Harmonic distortion

Less than 5%

Maximum configurable power in VA

500 VA

Max Configurable Power (Watts)

325 W

Topology

Line Interactive

Waveform Type

Sine wave

Efficiency at full load

94 % full load)

Output Frequency (sync to mains)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

499 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

191 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

5 kg CO2 eq.

Carbon footprint of the installation phase [A5]

1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

295 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

7 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

B2b22a56-41f2-497e-9ea6-cf093b3b8bd3

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes