APC KVM 2G, SERVER MODULE, DVI WITH VIRTUAL MEDIA AND CAC
SKU: KVM-DVIVMCAC
Enter ZIP code to see pricing
APC NetShelter KVM Switches
Main
Product or Component Type
Server
Complementary
Mounting Mode
Not rack-mountable
Color
Black
Height
0.6 in (14 mm)
Width
4.9 in (125 mm)
Depth
4.9 in (125 mm)
Product Weight
0.29 lb(US) (0.13 kg)
Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results