Schneider Electric Marketplace Logo
products cart iconCart

APC KVM USB Cable - 25 ft (7.6 m)

SKU: AP5261

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

2

See All

Main Documents

document

Product Datasheet

document

Environmental Disclosure

APC NetShelter KVM Switches

Overview

Lead time

Usually in Stock

Main

Number of rack unit

0U

Cable length

24.9 ft (7.6 m)

Product Compatibility

KVM Switch

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

2

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

California proposition 65

WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.