Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter 13U Wallmount Rack Cabinet Glass Door Double Hinged Server Depth

SKU: AR100

Enter ZIP code to see pricing

loader
success

Efficient and secure edge computing solution when floor space is limited

success

Wall mount Rack Enclosure

success

13U, 631mm deep, Max. load 200lb

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

183 kg CO2 eq.

See All

Compatible Products

Accessories (15)

Airflow (6)

Cable Management (17)

Mounting (3)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC NetShelter Wall-mount Enclosures

bullet

Efficient and secure edge computing solution when floor space is limited

bullet

Wall mount Rack Enclosure

bullet

13U, 631mm deep, Max. load 200lb

bullet

Rear hinging for equipment installation & mainteance

bullet

Reversible single-hinge front door

Ideal for retail, healthcare, and educational facilities, the wall rack offers an efficient solution for deploying server and networking equipment for edge computing applications. For areas with limited floor space. Designed to house your server, as well as network solutions such as network switches and patch panels. Rack hinges at the rear allowing for access to the back of the rack during installation and setup or while undergoing maintenance. The door is reversible allowing for the door to open direction desired to avoid interference with its surroundings. Optional 120V fan tray top mounted and caster kit. Several APC Smart-UPS models low-profile provide easy UPS integration and mounting. 13U Wall mount cabinet, 19 inches maximum mounting depth, 200lb weight capacity, 19"" rack width, ships fully assembled, glass door, 5 year APC warranty

Overview

Presentation

Ideal for retail, healthcare, and educational facilities, the wall rack offers an efficient solution for deploying server and networking equipment for edge computing applications. For areas with limited floor space. Designed to house your server, as well as network solutions such as network switches and patch panels. Rack hinges at the rear allowing for access to the back of the rack during installation and setup or while undergoing maintenance. The door is reversible allowing for the door to open direction desired to avoid interference with its surroundings. Optional 120V fan tray top-mounted and caster kit. Several APC Smart-UPS models low-profile provide easy UPS integration and mounting. 13U Wall mount cabinet, 19 inches maximum mounting depth, 200lb weight capacity, 19" rack width, ships fully assembled, glass door, 5 year APC warranty.

Main

Product or Component Type

Rack enclosure

Number of rack unit

13U

Rack Width

19"

Permanent permissible load

200 lb(US) (90.7 kg) static

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

183 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

175 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

4 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

4 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer and/or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.