Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter 18U Wallmount Rack Enclosure Cabinet Side Mount UPS Depth

SKU: AR118SM

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Efficient and secure edge computing solution when floor space is limited

success

Wallmount Rack Enclosure

success

18U, 800mm deep, max. load 350lb

Compatible Products

Accessories (15)

Airflow (6)

Cable Management (18)

Mounting (3)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

APC NetShelter Wall-mount Enclosures

bullet

Efficient and secure edge computing solution when floor space is limited

bullet

Wallmount Rack Enclosure

bullet

18U, 800mm deep, max. load 350lb

bullet

Low-profile side-mount

bullet

Locking swing-handle

The NetShelter UPS Depth Wall-Mount Enclosure offers reliability, durability, and ease-of-deployment for single-phase equipment mounted on the wall Available in 12U, 18U, and 24U sizes, NetShelter UPS Depth Wall-Mount Enclosure is designed with an 800mm depth to accommodate a wide range of single-phase applications Bracket-style mounting ensures quick and easy deployment Low-profile side-mount configuration ensures the enclosure extends less than 25 inches from the wall, a perfect solution for locations with limited space Compatible with APC's NetBotz security solutions for remote access, video surveillance, and environmental monitoring (sold separately) Maximum load capacity of 350lb ensures durability for heavy-duty equipment Both top and bottom feature cable access openings to route, secure, and organize cables Accessory channels included to provide toolless mounting capabilities for rack PDU's and cable management accessories Ideal for diverse segments such as retail, healthcare, distribution centers, and education, providing an efficient solution for deploying IT equipment for edge computing applications 19" rack width, ships fully-assembled, ventilated, backed by 5-year APC warranty

Overview

Lead time

Usually Ships within 2 Weeks

Main

Product or Component Type

Rack enclosure

Number of rack unit

18U

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration
Use Again
Repack and remanufacture

Take-back

No