Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter 6U Wallmount Rack Enclosure Cabinet Single Hinged Switch Depth

SKU: AR106SH4

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Efficient and secure edge computing solution when floor space is limited

success

6U, 400mm deep, Max. load 200lb

success

Reversible single-hinge door

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

48

See All

Compatible Products

Accessories (15)

Airflow (6)

Cable Management (17)

Mounting (3)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Wall-mount Enclosures

bullet

Efficient and secure edge computing solution when floor space is limited

bullet

6U, 400mm deep, Max. load 200lb

bullet

Reversible single-hinge door

bullet

Locking swing handle

bullet

Ventilated

Ideal for retail, healthcare, and educational facilities, this wall mount rack offers an efficient solution for deploying server and networking equipment for edge computing applications. This rack enclosure is wall mountable, ideal for areas with limited floor space, and is designed specifically for servers and network switches and patch panels. The cabinet's door is reversible and is compatible with APC's Netbotx security upgrade to provide remote access, video surveillance, and environmental monitoring (sold separately). Optional 120V fan tray can be top or bottom mounted (sold separately) Both the top and bottom feature knockouts of 1/2U mounting space for accessories. And several APC Smart-UPS models low-profile provide easy UPS integration and mounting Wall mount cabinet, mounting depth range of 2.87 to 12.95 inches, 200lb weight capacity, 19"" rack width, ships fully assembled, ventilated with accessory integration options, 5 year APC warranty.

Overview

Presentation

Ideal for retail, healthcare, and educational facilities, this wall mount rack offers an efficient solution for deploying server and networking equipment for edge computing applications. This rack enclosure is wall mountable, ideal for areas with limited floor space, and is designed specifically for servers and network switches, and patch panels. The cabinet's door is reversible and is compatible with APC's Netbotx security upgrade to provide remote access, video surveillance, and environmental monitoring (sold separately). Optional 120V fan tray can be top or bottom mounted (sold separately) Both the top and bottom feature knockouts of 1/2U mounting space for accessories. And several APC Smart-UPS models low-profile provide easy UPS integration and mounting Wall mount cabinet, mounting depth range of 2.87 to 12.95 inches, 200lb weight capacity, 19" rack width, ships fully assembled, ventilated with accessory integration options, 5 year APC warranty.

Lead time

Usually in Stock

Main

Product or Component Type

Rack enclosure

Number of rack unit

6U

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

48

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration
Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.