Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Aisle Containment, Lighting Control Box

SKU: NSAC2122

Enter ZIP code to see pricing

loader
success

Integrated LED lighting for enhanced visibility

success

Motion sensors for energy efficiency and cost savings

success

Improves safety and accessibility within the aisle

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

94 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Aisle Containment

bullet

Integrated LED lighting for enhanced visibility

bullet

Motion sensors for energy efficiency and cost savings

bullet

Improves safety and accessibility within the aisle

bullet

Provides a well-lit environment for maintenance and operations

NetShelter Aisle Containment combines airflow intelligence with flexible containment that delivers superior cooling while helping you helping you reduce your energy consumption. This component is part of lighting kit for rack or ceiling mounted configurations. Each package includes 1 lighting control box. Complete solutions can be configured through the Schneider Electric Design Portal in your My Schneider account or with the help of your sales representative.

Main

Product or Component Type

LED head module

Number of rack unit

1U

Complementary

Height

6.1 in (155 mm)

Width

13.9 in (353 mm)

Depth

16.2 in (412 mm)

Net Weight

15.9 lb(US) (7.2 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

94 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

64 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

3 kg CO2 eq.

Carbon footprint of the installation phase [A5]

5 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

16 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Use Again
Repack and remanufacture

Recyclability potential, in %

82

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.