Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter AV, Server Rack Enclosure, 42U, 10-32 Threaded Rails, Black, 1991H x 600W x 825D mm

SKU: AR3810

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Specifically designed for the professional A/V market

success

Supports a maximum static load of 3000 lbs and a dynamic load of 2250 lbs

success

Includes 10-32 threaded rails for flexible equipment mounting

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

469 kg CO2 eq.

See All

Compatible Products

Accessories (15)

Airflow (3)

Cable Management (20)

Cables (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC NetShelter SX Enclosures

bullet

Specifically designed for the professional A/V market

bullet

Supports a maximum static load of 3000 lbs and a dynamic load of 2250 lbs

bullet

Includes 10-32 threaded rails for flexible equipment mounting

bullet

Equipped with keyed-alike doors and side panels for added security

It is a 42U server rack enclosure designed for the professional A/V market. It is black in color and features 10-32 threaded rails. It includes an installation guide and mounting hardware, making it easy to install.

Overview

Presentation

Feature-rich enclosure specifically for the professional A/V market and optimized for cable management, power distribution, and airflow management.

Main

Product or Component Type

Rack enclosure

Number of rack unit

42U

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

469 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

448 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

11 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

10 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

1 Results

Scheduled Assembly Service for 1 Rack 5X8

WASSEM5X8-RK-01

Installation, Commissioning