APC NetShelter Basic Rack PDU, 0U, 1 phase, 3.3kW, 100-240V 20A or 200-240V 16A, 13 C13 outlets, C20 inlet
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Ideal for staffed sites and non-critical applications that need resilient single phase power distribution
Sustainable performance backed by product environmental profile
Frees up Uspace, installs easily with (13) C13 outlets for IT gear
Environmental Data
APC NetShelter Basic Rack PDUs
Ideal for staffed sites and non-critical applications that need resilient single phase power distribution
Sustainable performance backed by product environmental profile
Frees up Uspace, installs easily with (13) C13 outlets for IT gear
Protect against overloads and enables a quick recovery
Durable design backed by a 2 year warranty
Reliable rack power distribution designed to increase manageability and efficiency in the data center The output and input connections are (13) C13 Real-time remote monitoring of connected loads User-defined alarms warn IT and data center managers of potential circuit overloads to prevent accidental power loss to critical equipment.
Overview
Presentation
Reliable rack power distribution designed to increase manageability and efficiency in the data center The output and input connections are (13) C13 Real-time remote monitoring of connected loads User-defined alarms warn IT and data center managers of potential circuit overloads to prevent accidental power loss to critical equipment.
Main
Color
Black
Product or Component Type
PDU
PDU Type
Basic
Provided Equipment
Environmental footprint
Total lifecycle Carbon footprint
3 734 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
3 726 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
1cdb2fed-a06f-4574-913d-8df8e70936b2
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdHalogen content performance
Product contains halogen above thresholds
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
45
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results