Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Basic Rack PDU, 0U, 10A, 230V, 15 C13 outlets

SKU: AP9568

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Features 15 C13 outlets for comprehensive power distribution

success

Vertical mounting to save valuable rack space

success

Supports up to 10A, 230V power distribution

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

942 kg CO2 eq.

See All

Compatible Products

Mounting (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Basic Rack PDUs

bullet

Features 15 C13 outlets for comprehensive power distribution

bullet

Vertical mounting to save valuable rack space

bullet

Supports up to 10A, 230V power distribution

bullet

Includes toolless mounting kit for quick setup

It is a basic rack PDU with a Zero U vertical mounting design. It supports a maximum input current of 10A and operates at 230V. The PDU features 15 IEC 60320 C13 outlets, providing flexibility for connecting various IT equipment. It includes a 6.5-foot power cord with an IEC 60320 C14 plug. The unit is designed for reliable power distribution and includes an installation guide, rack mounting brackets, and a toolless mounting kit.

Overview

Lead time

Usually in Stock

Main

Color

Black

Product or Component Type

PDU

PDU Type

Basic

Cord length

6.50 ft (1.98 m)

Number of cables

1

Provided Equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

942 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

1cdb2fed-a06f-4574-913d-8df8e70936b2

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.