Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Basic Rack PDU, 0U/1U, 100-240V/20A, 220-240V/16A, 7 C13 and 2 C19 outlet

SKU: AP6120A

Enter ZIP code to see pricing

loader
success

Features 7 C13 and 2 C19 outlets for extensive power distribution

success

Zero U design for efficient use of rack space

success

Supports up to 20A, 100 to 240V power distribution

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

3 734 kg CO2 eq.

See All

Compatible Products

Racks (5)

Main Documents

document

Product Datasheet

document

User guide

document

Environmental Disclosure

APC NetShelter Basic Rack PDUs

bullet

Features 7 C13 and 2 C19 outlets for extensive power distribution

bullet

Zero U design for efficient use of rack space

bullet

Supports up to 20A, 100 to 240V power distribution

bullet

Includes toolless mounting kit for quick setup

It is a basic rack PDU with a 1U horizontal mounting design. It supports a maximum input current of 20A and operates at 100-240V. The PDU features 7 IEC 60320 C13 outlets and 2 IEC 60320 C19 outlets. It includes an IEC 60320 C20 plug. It is compliant with RoHS and REACh regulations, ensuring it meets environmental standards.

Main

Product or Component Type

PDU

Main Input Voltage

Input current limits

20 A

Input Frequency

50/60 Hz

Main Output Voltage

Input Connection Type

IEC 60320 C20

Number of power socket outlets

Load Capacity

2300 VA

Line Rated Current

16 A

permissible voltage

100…240 V

Maximum Total Current Draw per Phase

20 A

Max line current

20 A

PDU Type

Basic

Protection Type

Without circuit breaker

Number of rack unit

1U

Provided Equipment

Complementary

Mounting Location

Mounting Mode

Not rack-mountable

Mounting position

Horizontal

Height

1.7 in (44 mm)

Width

15.3 in (388 mm)

Depth

3.7 in (93 mm)

Net Weight

3.44 lb(US) (1.56 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

3 734 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

3 726 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

1cdb2fed-a06f-4574-913d-8df8e70936b2

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

45

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.