Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Basic Rack PDU, 0U/1U, 208V, 30A, 4 C19 outlet

SKU: AP6031A

Enter ZIP code to see pricing

loader
success

Supports up to 30A, 208V power distribution

success

Equipped with 4 C19 outlets for versatile power connections

success

Can be mounted horizontally or vertically

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

8 401 kg CO2 eq.

See All

Compatible Products

Racks (5)

Main Documents

document

Product Datasheet

document

Environmental Disclosure

APC NetShelter Basic Rack PDUs

bullet

Supports up to 30A, 208V power distribution

bullet

Equipped with 4 C19 outlets for versatile power connections

bullet

Can be mounted horizontally or vertically

bullet

Includes toolless mounting kit for quick setup

It is a basic rack PDU with a 1U horizontal mounting design. It supports a maximum input current of 30A and operates at 208V. The PDU features 4 IEC 60320 C19 outlets, providing connections for high-power IT equipment. It includes a 12-foot power cord with a NEMA L6-30P plug. The unit is designed for reliable power distribution and includes an installation guide and safety guide.

Main

Product or Component Type

PDU

Main Input Voltage

Input current limits

30 A

Input Frequency

50/60 Hz

Main Output Voltage

Input Connection Type

NEMA L6-30P

Number of power socket outlets

4 IEC 60320 C19

Load Capacity

5000 VA

Line Rated Current

24 A

Max current draw

30 A

Max line current

30 A

PDU Type

Basic

Protection Type

Circuit breaker

Number of rack unit

1U

Cable length

11.98 ft (3.65 m)

Provided Equipment

Complementary

Mounting Location

Mounting Mode

Not rack-mountable

Mounting position

Horizontal

Height

1.7 in (44 mm)

Width

17.2 in (438 mm)

Depth

5.0 in (126 mm)

Net Weight

8.4 lb(US) (3.8 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

8 401 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.3 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

8 385 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.3 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

1cdb2fed-a06f-4574-913d-8df8e70936b2

EU RoHS Directive

Compliant​

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

45

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.