Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Basic Rack PDU, 1U, 14.4kW, 208V, 6 C19 outlet

SKU: AP7516

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Features 6 C19 outlets for comprehensive power distribution

success

1 U design for efficient use of rack space

success

Supports up to 50A, 208V power distribution

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

23 328 kg CO2 eq.

See All

Compatible Products

Racks (2)

Main Documents

document

Product Datasheet

document

Catalog

document

CAD

document

Environmental Disclosure

APC NetShelter Basic Rack PDUs

bullet

Features 6 C19 outlets for comprehensive power distribution

bullet

1 U design for efficient use of rack space

bullet

Supports up to 50A, 208V power distribution

bullet

Includes toolless mounting kit for quick setup

It is a basic rack PDU with a 1U horizontal mounting design. It supports a maximum input current of 50A and operates at 200-208V. The PDU features 6 IEC 60320 C19 outlets and is equipped with a CS8365 input connector. It has an 8-foot (2.44 meters) power cord for flexible installation. The unit is designed to fit in a 1U rack space. It is compliant with RoHS and REACh regulations, ensuring it meets environmental standards.

Main

Color

Black

Product or Component Type

PDU

PDU Type

Basic

Cord length

7.9 ft (2.4 m)

Provided Equipment

Complementary

Input Voltage

208 V 3 phase

Height

1.7 in (44 mm)

Width

17.2 in (437 mm)

Output Voltage

Depth

10 in (254 mm)

Product Weight

17.59 lb(US) (7.98 kg)

Mounting Location

Mounting preference

No preference

Mounting Mode

Rack-mounted

Rack units

1U

Mounting position

Horizontal

Line Rated Current

40 A

Input current limits

50 A

Load Capacity

14400 VA

Input Frequency

50/60 Hz

Number of input connectors

1 CS8365

Outlet type and quantity

6 IEC 60320 C19

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

23 328 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.7 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.7 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

23 290 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.6 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

45

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.