Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Basic Rack PDU, 1U, 16A, 208V, 12 C13 outlets

SKU: AP9566

Enter ZIP code to see pricing

loader
success

Features 12 C13 outlets for extensive power distribution

success

Horizontal mounting to fit various rack configurations

success

Supports up to 16A, 208V power distribution

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

2 398 kg CO2 eq.

See All

Compatible Products

PDU (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Basic Rack PDUs

bullet

Features 12 C13 outlets for extensive power distribution

bullet

Horizontal mounting to fit various rack configurations

bullet

Supports up to 16A, 208V power distribution

bullet

Includes toolless mounting kit for quick setup

It is a basic rack PDU with a 1U horizontal mounting design. It supports a maximum input current of 20A and operates at 208V. The PDU features 12 IEC 60320 C13 outlets, providing ample connections for IT equipment. It includes a 12-foot power cord with a NEMA L6-20P plug. The unit is designed for reliable power distribution and includes an installation guide and rack mounting brackets.

Main

Product or Component Type

PDU

Main Input Voltage

Input current limits

20 A

Input Frequency

50/60 Hz

Main Output Voltage

208 V

Input Connection Type

NEMA L6-20P

Number of power socket outlets

12 IEC 60320 C13

Load Capacity

3328 VA

Line Rated Current

16 A

Max current draw

16 A

PDU Type

Basic

Number of rack unit

1U

Number of cables

1

Cable length

11.98 ft (3.65 m)

Provided Equipment

Complementary

Mounting Location

Mounting Mode

Rack-mounted

Mounting position

Horizontal

Height

1.7 in (44 mm)

Width

17.6 in (447 mm)

Depth

2.2 in (57 mm)

Net Weight

5.5 lb(US) (2.5 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

2 398 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.3 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

2 385 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

45

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.