Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Basic Rack PDU, 1U, 20A, 120V, 10 NEMA 5-20 outlets, L5-20P inlet

SKU: AP9564

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Features 10 NEMA 5-20R outlets for extensive power distribution

success

Horizontal mounting to fit various rack configurations

success

Supports up to 20A, 120V power distribution

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

3740

See All

Compatible Products

PDU (1)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC NetShelter Basic Rack PDUs

bullet

Features 10 NEMA 5-20R outlets for extensive power distribution

bullet

Horizontal mounting to fit various rack configurations

bullet

Supports up to 20A, 120V power distribution

bullet

Includes toolless mounting kit for quick setup

It is a basic rack PDU with a 1U horizontal mounting design. It supports a maximum input current of 20A and operates at 120V. The PDU features 10 NEMA 5-20R outlets, providing ample connections for IT equipment. It includes a 12-foot power cord with a NEMA L5-20P plug. The unit is designed for reliable power distribution and includes rack mounting brackets and an installation guide.

Overview

Lead time

Usually in Stock

Main

Color

Black

Product or Component Type

PDU

PDU Type

Basic

Cord length

11.98 ft (3.65 m)

Number of cables

1

Provided Equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

3740

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

REACh Regulation

REACh Declaration

Halogen content performance

Product contains halogen above thresholds

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.