Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Basic Rack PDU, 1U, 30A, 120V, 10 NEMA 5-20 outlets

SKU: AP9560

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Supports up to 30A, 120V power distribution

success

Equipped with 10 NEMA 5-20R outlets for versatile power connections

success

Horizontal mounting to fit various rack configurations

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

8 398 kg CO2 eq.

See All

Compatible Products

PDU (1)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC NetShelter Basic Rack PDUs

bullet

Supports up to 30A, 120V power distribution

bullet

Equipped with 10 NEMA 5-20R outlets for versatile power connections

bullet

Horizontal mounting to fit various rack configurations

bullet

12 ft cord for flexible installation

It is a basic rack PDU with a 1U horizontal mounting design. It supports a maximum input current of 30A and operates at 120V. The PDU features 10 NEMA 5-20R outlets, providing ample connections for IT equipment. It includes a 12-foot power cord with a NEMA L5-30P plug. The unit is designed for reliable power distribution and includes rack mounting brackets and a user manual.

Main

Color

Black

Product or Component Type

PDU

PDU Type

Basic

Cord length

11.98 ft (3.65 m)

Number of cables

1

Provided Equipment

Complementary

Input Voltage

Height

1.7 in (44 mm)

Width

17.6 in (447 mm)

Output Voltage

120 V

Depth

2.2 in (57 mm)

Product Weight

5.5 lb(US) (2.5 kg)

Mounting Location

Mounting preference

No preference

Input Plug Type

NEMA L5-30P

Mounting Mode

Rack-mounted

Rack units

1U

Mounting position

Horizontal

Line Rated Current

24 A

permissible voltage

90…132 V

Max line current

24 A

Input current limits

30 A

Load Capacity

2880 VA

Input Frequency

50/60 Hz

Outlet type and quantity

10 NEMA 5-20R

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

8 398 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.3 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

8 385 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

45

Circularity Profile

End of Life Information

Take-back

No