Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Basic Rack PDU, 1U, 30A, 208V, 10 C13 outlets

SKU: AP9571A

Enter ZIP code to see pricing

loader
success

Suitable for high-density power distribution in data centers and network environments

success

It features 10 IEC 60320 C13 outlets, providing flexibility to connect a variety of IT equipment

success

The 1U horizontal rack-mount design optimizes the use of space

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

8 398 kg CO2 eq.

See All

Compatible Products

PDU (1)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC NetShelter Basic Rack PDUs

bullet

Suitable for high-density power distribution in data centers and network environments

bullet

It features 10 IEC 60320 C13 outlets, providing flexibility to connect a variety of IT equipment

bullet

The 1U horizontal rack-mount design optimizes the use of space

bullet

Easy to install and integrate into existing rack setups

Reliable rack power distribution designed to increase manageability and efficiency in the data center The output and input connections are (10) C13 Real-time remote monitoring of connected loads User-defined alarms warn IT and data center managers of potential circuit overloads to prevent accidental power loss to critical equipment.

Main

Product or Component Type

PDU

Main Input Voltage

Input current limits

30 A

Input Frequency

50/60 Hz

Main Output Voltage

208 V

Input Connection Type

NEMA L6-30P

Number of power socket outlets

10 IEC 60320 C13

Load Capacity

4992 VA

Line Rated Current

24 A

permissible voltage

200…240 V

Maximum Total Current Draw per Phase

24 A

Max line current

30 A

PDU Type

Basic

Protection Type

Circuit breaker

Number of rack unit

1U

Number of cables

1

Cable length

11.98 ft (3.65 m)

Provided Equipment

Complementary

Mounting Location

Mounting Mode

Rack-mounted

Mounting position

Horizontal

Height

1.7 in (44 mm)

Width

17.5 in (445 mm)

Depth

3.03 in (77 mm)

Product Weight

5.62 lb(US) (2.55 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

8 398 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.3 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

8 385 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

45

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.