APC NetShelter Basic Rack PDU Extender, 2U, 30A, 200/208V, 4 NEMA L6-20 outlet
SKU: AP7581
Enter ZIP code to see pricing
Supports up to 30A, 200 and 208V power distribution
Equipped with 4 NEMA L6-20R outlets for versatile power connections
Horizontal mounting to fit various rack configurations
Environmental Data
APC NetShelter Basic Rack PDUs
Supports up to 30A, 200 and 208V power distribution
Equipped with 4 NEMA L6-20R outlets for versatile power connections
Horizontal mounting to fit various rack configurations
28 ft cord for flexible installation
It is a basic rack PDU with a 2U horizontal mounting design. It supports a maximum input current of 30A and operates at 200V and 208V. The PDU features 4 NEMA L6-20R outlets, providing connections for IT equipment. It includes a 28-foot power cord with a NEMA L14-30P plug. The unit is designed for reliable power distribution and includes an installation guide and rack mounting brackets.
Main
Product or Component Type
PDU
Main Input Voltage
Input current limits
30 A
Input Frequency
50/60 Hz
Main Output Voltage
208 V
Input Connection Type
NEMA L14-30P
Number of power socket outlets
4 NEMA L6-20R
Load Capacity
4992 VA
Line Rated Current
24 A
Max current draw
24 A
PDU Type
Basic
Number of rack unit
2U
Number of cables
1
Cable length
27.99 ft (8.53 m)
Provided Equipment
Complementary
Mounting Location
Mounting Mode
Rack-mounted
Mounting position
Horizontal
Height
3.5 in (89 mm)
Width
17.2 in (437 mm)
Depth
3.5 in (89 mm)
Net Weight
14.02 lb(US) (6.36 kg)
Environmental footprint
Total lifecycle Carbon footprint
4 009 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.5 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.5 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
3 983 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.5 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
15 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdHalogen content performance
Product contains halogen above thresholds
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
45
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
2 Results