Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Basic Rack PDU Extender, 2U, 30A, 200/208V, 4 NEMA L6-30 outlet

SKU: AP7584

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Supports up to 30A, 200 and 208V power distribution

success

Equipped with 4 NEMA L6-30R outlets for versatile power connections

success

Horizontal mounting to fit various rack configurations

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

155

See All

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC NetShelter Basic Rack PDUs

bullet

Supports up to 30A, 200 and 208V power distribution

bullet

Equipped with 4 NEMA L6-30R outlets for versatile power connections

bullet

Horizontal mounting to fit various rack configurations

bullet

28 ft cord for flexible installation

It is a basic rack PDU with a 2U horizontal mounting design. It supports a maximum input current of 30A and operates at 200 and 208V. The PDU features 4 NEMA L6-30R outlets, providing reliable power distribution for IT equipment. It includes a 28-foot power cord with a NEMA L14-30P plug. The unit is designed for robust performance and includes an installation guide and rack mounting brackets.

Overview

Lead time

Usually in Stock

Main

Color

Black

Product or Component Type

PDU

PDU Type

Basic

Cord length

27.99 ft (8.53 m)

Number of cables

1

Provided Equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

155

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

REACh Regulation

REACh Declaration

Halogen content performance

Product contains halogen above thresholds

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.