Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Basic Rack PDU, Half Height, 100-240V/20A, 220-240V/16A, 14 C13 outlet

SKU: AP6003A

Enter ZIP code to see pricing

loader
success

Features 14 C13 outlets for extensive power distribution

success

Compact size for flexible installation

success

Supports up to 20A, 100V to 240V power distribution

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 748 kg CO2 eq.

See All

Compatible Products

Racks (5)

Main Documents

document

Product Datasheet

document

Environmental Disclosure

APC NetShelter Basic Rack PDUs

bullet

Features 14 C13 outlets for extensive power distribution

bullet

Compact size for flexible installation

bullet

Supports up to 20A, 100V to 240V power distribution

bullet

Includes toolless mounting kit for quick setup

It is a basic rack PDU with a Zero U vertical mounting design. It supports a maximum input current of 20A and operates at 100-240V. The PDU features 14 IEC 60320 C13 outlets, providing ample connections for IT equipment. It includes an IEC 60320 C20 plug. The unit is designed for reliable power distribution and includes an installation guide and safety guide.

Main

Product or Component Type

PDU

Main Input Voltage

230 V

Input current limits

20 A

Input Frequency

50/60 Hz

Main Output Voltage

Input Connection Type

IEC 60320 C20

Number of power socket outlets

14 IEC 60320 C13

Load Capacity

3300 VA

Line Rated Current

16 A

permissible voltage

100…240 V

Max current draw

20 A

Max line current

20 A

PDU Type

Basic

Number of rack unit

0U

Provided Equipment

Complementary

Mounting Location

Side

Mounting Mode

Not rack-mountable

Mounting position

Vertical

Height

20.6 in (523 mm)

Width

2.2 in (56 mm)

Depth

1.9 in (47 mm)

Net Weight

4.14 lb(US) (1.88 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 748 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 739 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

1cdb2fed-a06f-4574-913d-8df8e70936b2

EU RoHS Directive

Compliant​

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

45

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.