APC NetShelter Basic Rack PDU, Zero U, 11 kW, 230V, 36 C13 and 6 C19 outlet
SKU: AP7557NA
Enter ZIP code to see pricing
Ideal for staffed sites and non-critical applications
Supports up to 11 kW of power, making it suitable for high-density environments
Sustainable performance backed by product environmental profile
Environmental Data
APC NetShelter Basic Rack PDUs
Ideal for staffed sites and non-critical applications
Supports up to 11 kW of power, making it suitable for high-density environments
Sustainable performance backed by product environmental profile
Zero U design allows for vertical mounting, saving valuable rack space
Protect against overloads and enables a quick recovery
It is a high-capacity power distribution unit designed for demanding IT environments. It operates at an input voltage of 400V 3-phase and supports a maximum load capacity of 11kW. The PDU features 36 IEC 60320 C13 outlets and 6 IEC 60320 C19 outlets, providing ample power distribution options. This APC NetShelter Basic Rack PDU comes with a verified product environment profile, including carbon footprint, scope 3 emissions and end of life instructions Mounting is easy and does not require additional tools in APC NetShelter Enclosures and most third-party racks.
Main
Product or Component Type
PDU
Main Input Voltage
400 V 3 phase
Input current limits
20 A
Input Frequency
50/60 Hz
Main Output Voltage
230 V
Input Connection Type
IEC 60309 20 A 3P+N+E
Number of power socket outlets
Load Capacity
11500 VA
Line Rated Current
16 A
Max current draw
16 A
PDU Type
Basic
Protection Type
Without circuit breaker
Number of rack unit
0U
Cable length
3.0 ft (0.9 m)
Provided Equipment
Complementary
Mounting Location
Side
Mounting Mode
Rack-mounted
Mounting position
Vertical
Height
70 in (1778 mm)
Width
2.2 in (56 mm)
Depth
1.7 in (44 mm)
Net Weight
12.39 lb(US) (5.62 kg)
Environmental footprint
Total lifecycle Carbon footprint
137 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
24 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.4 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
9 540 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.8 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
15 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
1cdb2fed-a06f-4574-913d-8df8e70936b2
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdHalogen content performance
Product contains halogen above thresholds
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
45
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
2 Results