APC NetShelter Basic Rack PDU, Zero U, 14.4kW, 208V,24 C13, 4 C19, 2 NEMA L6-30R outlet, 10ft input cord
SKU: AP7599
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Suitable for high-density power distribution in data centers and network environments
The various outlets provides flexibility to connect a variety of IT equipment
The vertical Zero U design optimizes the use of space in the rack
Environmental Data
APC NetShelter Basic Rack PDUs
Suitable for high-density power distribution in data centers and network environments
The various outlets provides flexibility to connect a variety of IT equipment
The vertical Zero U design optimizes the use of space in the rack
Easy to install and integrate into existing rack setups
It is a basic rack PDU with a Zero U vertical mounting design. It supports a maximum input current of 50A and operates at 208V. The PDU features 24 IEC 60320 C13, 4 IEC 60320 C19, and 2 NEMA L6-30R outlets, providing flexibility for connecting various IT equipment. It includes a 10-foot power cord with a CS8365 plug. The unit is designed for reliable power distribution and includes cord retention brackets, an installation guide, and a toolless mounting kit.
Overview
Presentation
Basic Rack PDU 14.4 kW solution for high density installations
Main
Color
Black
Product or Component Type
PDU
PDU Type
Basic
Cord length
9.8 ft (3 m)
Number of cables
1
Provided Equipment
Environmental footprint
Total lifecycle Carbon footprint
241 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
43 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.7 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
9 540 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdHalogen content performance
Product contains halogen above thresholds
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
45
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
3 Results
ECO1PH1YWITEAC03
Service plans