Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Basic Rack PDU, Zero U, 30A, 200/208V, 20 C13 and 4 C19 outlet

SKU: AP7541

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Reliable rack power distribution to power servers, switches, and network devices

success

Vertical Basic PDU is rack mountable

success

Input: NEMA L6-30P

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

3 937 kg CO2 eq.

See All

Compatible Products

Mounting (1)

PDU (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Basic Rack PDUs

bullet

Reliable rack power distribution to power servers, switches, and network devices

bullet

Vertical Basic PDU is rack mountable

bullet

Input: NEMA L6-30P

bullet

Outlets: (20) C13, (4) C19

bullet

Ultralow-profile, space-saving design

APC Basic Rack PDUs distribute reliable rack power distribution via a single input with multiple output receptacles. Easily mount this vertical PDU in racks or enclosures. It occupies zero U of valuable rack space, which allows space for more equipment in the rack. This vertical PDU does not require additional tools to mount into APC NetShelter Enclosures. Enables a quick recovery from overload events. Packaging Includes PDU, Installation guide, Rack Mounting brackets, Toolless Mounting Kit

Overview

Presentation

APC Basic Rack PDUs distribute reliable rack power distribution via a single input with multiple output receptacles. Easily mount this vertical PDU in racks or enclosures. It occupies zero U of valuable rack space, which allows space for more equipment in the rack. This vertical PDU does not require additional tools to mount into APC NetShelter Enclosures. Enables a quick recovery from overload events. Packaging Includes PDU, Installation guide, Rack Mounting brackets, Toolless Mounting Kit.

Main

Color

Black

Product or Component Type

PDU

PDU Type

Basic

Cord length

9.8 ft (3 m)

Number of cables

1

Provided Equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

3 937 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.5 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.5 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

3 913 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.4 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

45

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.