Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Basic Rack PDU, Zero U, 5.7kW, 120 and 208V, 21 5-20 and 6 L6-20 outlet

SKU: AP7563

Enter ZIP code to see pricing

loader
success

Provides 21 NEMA 5-20R and 6 NEMA L6-20R outlets for comprehensive power distribution

success

Vertical mounting to save valuable rack space

success

Supports up to 5.7 kW, 120V and 208V power distribution

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

133 kg CO2 eq.

See All

Compatible Products

Mounting (1)

PDU (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Basic Rack PDUs

bullet

Provides 21 NEMA 5-20R and 6 NEMA L6-20R outlets for comprehensive power distribution

bullet

Vertical mounting to save valuable rack space

bullet

Supports up to 5.7 kW, 120V and 208V power distribution

bullet

Built to withstand demanding data center environments

It is a basic rack PDU with a Zero U vertical mounting design. It supports a maximum input current of 20A and operates at 208V. The PDU features 21 NEMA 5-20R outlets and 6 NEMA L6-20R outlets, providing ample connections for IT equipment. It includes a 3-foot power cord with a NEMA L21-20P plug. The unit is designed for reliable power distribution and includes an installation guide, rack mounting brackets, and a toolless mounting kit.

Main

Product or Component Type

PDU

Main Input Voltage

208 V 3 phase

Input current limits

20 A

Input Frequency

50/60 Hz

Main Output Voltage

Input Connection Type

NEMA L21-20P

Number of power socket outlets

Load Capacity

5700 VA

Line Rated Current

16 A

Maximum Total Current Draw per Phase

20 A

PDU Type

Basic

Protection Type

Without circuit breaker

Number of rack unit

0U

Number of cables

1

Cable length

3.0 ft (0.9 m)

Provided Equipment

Complementary

Mounting Location

Side

Mounting Mode

Rack-mounted

Mounting position

Vertical

Height

70 in (1778 mm)

Width

2.2 in (56 mm)

Depth

1.7 in (44 mm)

Net Weight

12.04 lb(US) (5.46 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

133 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

24 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.4 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

9 540 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.7 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

Halogen content performance

Product contains halogen above thresholds

Use Again
Repack and remanufacture

Recyclability potential, in %

45

Circularity Profile

End of Life Information

Take-back

No