Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Cable Management, Data Cable Ladder, with Ladder Attachment Kit, Black, 152 x 3023 x 51 mm

SKU: AR8164ABLK

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Provides a ladder attachment kit for organizing power or data cables

success

Includes hardware for parallel or perpendicular runs, grounding straps, and brackets

success

Measures 3023 mm in height, 152 mm in width, and 51 mm in depth

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

37 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter Cable Management

bullet

Provides a ladder attachment kit for organizing power or data cables

bullet

Includes hardware for parallel or perpendicular runs, grounding straps, and brackets

bullet

Measures 3023 mm in height, 152 mm in width, and 51 mm in depth

bullet

Made from robust materials to ensure long-lasting performance

The APC NetShelter Cable Manager is a data cable ladder with a ladder attachment kit, designed for organizing power or data cables within a rack or enclosure. This black cable ladder includes hardware for parallel or perpendicular runs, grounding straps, ground clamps, and brackets. The product comes with a two-year repair or replace warranty.

Overview

Lead time

Usually in Stock

Main

Product or Component Type

Cable ladder

Number of cables

1

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

37 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

35 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.9 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.8 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.