APC NetShelter Cable Management, Horizontal Cable Manager, 2U, Single Side with Cover, Black, 482.6 x 88.9 x 165.1 mm
SKU: AR8606
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Features a 2U, 6 inches deep horizontal cable manager for high-capacity cable management
Includes cable tie-off and access slots for front-to-back cable routing
Provides double-sided cable management for enhanced organization
Environmental Data
APC NetShelter Cable Management
Features a 2U, 6 inches deep horizontal cable manager for high-capacity cable management
Includes cable tie-off and access slots for front-to-back cable routing
Provides double-sided cable management for enhanced organization
Can be mounted in front or rear of the rack
It is a high-density horizontal cable manager for NetShelter SX enclosures. It is 2U in size and features a single side with a cover. I features cable tie-off and cable access slots in the backplate for front to back cable pass-through.
Overview
Presentation
High density 2U, 6-in (150-mm) deep, horizontal cable manager with cover. Features cable tie-off and cable access slots in the backplate for front to back cable pass-through.
Lead time
Usually in Stock
Main
Product or Component Type
Cable organizer
Number of rack unit
2U
Provided equipment
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
4
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationUse Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.