Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Cable Management, Power Cable Ladder, Set of 1, Black, 305 x 3023 x 51 mm

SKU: AR8165AKIT

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Provides a ladder set for organizing power cables

success

Includes one ladder

success

Measures 3023 mm in height, 305 mm in width, and 51 mm in depth

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

41 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter Cable Management

bullet

Provides a ladder set for organizing power cables

bullet

Includes one ladder

bullet

Measures 3023 mm in height, 305 mm in width, and 51 mm in depth

bullet

Made from robust materials to ensure long-lasting performance

The APC NetShelter Cable Manager is a power cable ladder set, designed for organizing power cables within a rack or enclosure. This black cable ladder includes one ladder. The product comes with a two-year repair or replace warranty.

Main

Product or Component Type

Cable ladder

Number of cables

1

Provided equipment

1 x Ladder

Physical

Color

Black

Height

119.02 in (3023 mm)

Width

12.008 in (305 mm)

Depth

2.008 in (51 mm)

Product Weight

20.55 lb(US) (9.32 kg)

Mounting preference

No preference

Mounting Mode

Not rack-mountable

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

41 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

39 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.9 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.