APC NetShelter Cable Management, Vertical Cable Manager, for NetShelter SX 45U, Black, 117 x 2064 x 20 mm
SKU: AR7552
Enter ZIP code to see pricing
Environmental Data
APC NetShelter Cable Management
Main
Product or Component Type
Cable organizer
Provided equipment
Physical
Color
Black
Height
81.3 in (2064 mm)
Width
4.6 in (117 mm)
Depth
0.8 in (20 mm)
Product Weight
10.27 lb(US) (4.66 kg)
Mounting preference
No preference
Mounting Mode
Not rack-mountable
Environmental footprint
Total lifecycle Carbon footprint
46 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
44 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Compliant​REACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.