Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Cable Management, Vertical Cable Manager, Rings, Set of 10, Black, 107 x 53 x 18 mm

SKU: AR7540

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Provides vertical cable management with a set of 10 rings

success

Includes an installation guide for straightforward setup

success

Measures 107 mm in height, 53 mm in width, and 18 mm in depth

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Brochure

document

Environmental Disclosure

APC NetShelter Cable Management

bullet

Provides vertical cable management with a set of 10 rings

bullet

Includes an installation guide for straightforward setup

bullet

Measures 107 mm in height, 53 mm in width, and 18 mm in depth

bullet

Weighs only 0.04 lb, making it easy to handle and install

It is a vertical cable manager with rings, designed for NetShelter enclosures. It helps eliminate cable stress and maintain a neat, organized cable layout within an enclosure. It comes in a set of 10 and is black in color.

Overview

Presentation

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

Lead time

Usually in Stock

Main

Product or Component Type

Cable organizer

Provided equipment

Installation guide

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.