APC NetShelter Cable Management, Vertical Cable Manager, Toolless Hook and Loop Cable, Set of 10, 381 x 211 x 127 mm
SKU: AR8621
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Vertical cable manager with toolless hook and loop straps
Simplifies cable organization and maintenance
Made from high-quality materials to ensure long-term use
Environmental Data
APC NetShelter Cable Management
Vertical cable manager with toolless hook and loop straps
Simplifies cable organization and maintenance
Made from high-quality materials to ensure long-term use
Fits a wide range of rack enclosures
The AR8621 is a vertical cable manager for APC NetShelter racks, featuring toolless hook and loop cable management. It includes 10 sets of 457 mm hook-and-loop straps and a velcro strap roll. The dimensions are 381 mm in height, 211 mm in width, and 127 mm in depth, with a net weight of 0.09 lbs. The cable manager is designed to organize and secure cables within the rack, improving airflow and reducing cable stress.
Main
Product or Component Type
Cable organizer
Number of rack unit
0U
Provided equipment
Physical
Height
0.8 in (21.1 mm)
Width
1.5 in (38.1 mm)
Depth
0.5 in (12.7 mm)
Product Weight
0.09 lb(US) (0.04 kg)
Mounting Location
Side
Mounting preference
No preference
Mounting Mode
Not rack-mountable
Environmental footprint
Total lifecycle Carbon footprint
0.6 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.5 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.