Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Metered-by-Outlet with Switching Rack PDU, 2G, 0U, 11.0kW, 230V, 21 C13 and 3 C19 outlet

SKU: AP8681

Enter ZIP code to see pricing

loader
success

1-Year Secure Network Management Card subscription included

success

Ideal for Colocation, large data centers or distributed IT sites

success

Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 719 kg CO2 eq.

See All

Compatible Products

Mounting (1)

PDU (20)

Sensors (2)

Servers (3)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

NetShelter Switched Metered Outlet PDUs

bullet

1-Year Secure Network Management Card subscription included

bullet

Ideal for Colocation, large data centers or distributed IT sites

bullet

Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)

bullet

Real-time remote monitoring of connected load through EcoStruxure IT and other platforms

bullet

Stay on top by defining alarm thresholds in order to avoid overloaded circuits

APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

Overview

Presentation

APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

Main

Product or Component Type

PDU

Main Input Voltage

400 V 3 phase

Input current limits

16 A

Input Frequency

50/60 Hz

Main Output Voltage

230 V

Input Connection Type

Number of power socket outlets

Load Capacity

11000 VA

Line Rated Current

16 A

Max current draw

16 A

Max line current

16 A

PDU Type

Switched metered outlet

Protection Type

Without circuit breaker

Number of rack unit

0U

Cable length

5.9 ft (1.8 m)

Provided Equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 719 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

188 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 525 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

5 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

1cdb2fed-a06f-4574-913d-8df8e70936b2

EU RoHS Directive

Compliant By Exemption​

Halogen content performance

Product contains halogen above thresholds

Use Again
Repack and remanufacture

Recyclability potential, in %

71

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.