APC NetShelter Metered-by-Outlet with Switching Rack PDU, 2G, 0U, 20A, 208V, 21 C13 and 3 C19 outlet
SKU: AP8659NA3
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Ideal for Colocation, large data centers or distributed IT sites
Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)
Real-time remote monitoring of connected load through EcoStruxure IT and other platforms
Environmental Data
NetShelter Switched Metered Outlet PDUs
Ideal for Colocation, large data centers or distributed IT sites
Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)
Real-time remote monitoring of connected load through EcoStruxure IT and other platforms
Stay on top by defining alarm thresholds in order to avoid overloaded circuits
Zero U toolless installation
APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets Power sequencing delays allow users to define the order in which to power up or down attached equipment Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding Current metering provides real-time remote monitoring of connected loads Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles User-defined alarms warn of potential circuit overloads before critical IT failures occur Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager
Overview
Presentation
APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.
Lead time
Usually in Stock
Main
Color
Black
Product or Component Type
PDU
PDU Type
Switched metered outlet
Cord length
9.5 ft (2.9 m)
Provided Equipment
Environmental footprint
Total lifecycle Carbon footprint
2 019 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
1 851 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
5 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Halogen content performance
Product contains halogen above thresholds
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
45
Circularity Profile
End of Life InformationRemovable battery
Yes
Take-back
No
3 Results
ECO1PH1YWITEAC03
Service plans