APC NetShelter Metered-by-Outlet with Switching Rack PDU, 2G, 0U, 5.7kW, 208V, 21 C13 and 3 C19 outlet
SKU: AP8661
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Power sequencing delays allow users to define the order in which to power up or down attached equipment
Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding
Current metering provides real-time remote monitoring of connected loads
Environmental Data
NetShelter Switched Metered Outlet PDUs
Power sequencing delays allow users to define the order in which to power up or down attached equipment
Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding
Current metering provides real-time remote monitoring of connected loads
Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles
User-defined alarms warn of potential circuit overloads before critical IT failures occur
APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets Power sequencing delays allow users to define the order in which to power up or down attached equipment Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding Current metering provides real-time remote monitoring of connected loads Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles User-defined alarms warn of potential circuit overloads before critical IT failures occur Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager
Overview
Presentation
APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.
Main
Color
Black
Product or Component Type
PDU
PDU Type
Switched metered outlet
Cord length
5.9 ft (1.8 m)
Number of cables
1
Provided Equipment
Environmental footprint
Total lifecycle Carbon footprint
2 026 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
169 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
1 851 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
5 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionREACh Regulation
Free of Substances of Very High Concern above the thresholdHalogen content performance
Product contains halogen above thresholds
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationRemovable battery
Yes
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
3 Results
ECO1PH1YWITEAC04
Service plans