Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Metered Rack PDU, 0U, 14.4kW, 208V, 24 C13, 4 C19, 2 NEMA L6-30R outlet, 10 ft cord

SKU: AP7899B

Enter ZIP code to see pricing

loader
success

Features 24 IEC 60320 C13, 4 IEC 60320 C19, and 2 NEMA L6-30R outlets for extensive power distribution

success

Vertical mounting to save valuable rack space

success

Supports up to 40A, 208V power distribution, ensuring reliable power delivery

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

6 097 kg CO2 eq.

See All

Compatible Products

Mounting (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter Metered Rack

bullet

Features 24 IEC 60320 C13, 4 IEC 60320 C19, and 2 NEMA L6-30R outlets for extensive power distribution

bullet

Vertical mounting to save valuable rack space

bullet

Supports up to 40A, 208V power distribution, ensuring reliable power delivery

bullet

Includes a cord retention bracket and toolless mounting kit for quick setup

It is a metered rack PDU designed for Zero U vertical mounting. It supports a maximum current of 40A and operates at 208V. The PDU features 24 IEC 60320 C13, 4 IEC 60320 C19, and 2 NEMA L6-30R outlets. It has a load capacity of 14400 VA and includes a cord retention bracket, installation guide, and rack mounting brackets.

Main

Product or Component Type

PDU

Main Input Voltage

208 V 3 phase

Input current limits

50 A

Input Frequency

50/60 Hz

Main Output Voltage

208 V

Number of power socket outlets

Load Capacity

14400 VA

Line Rated Current

40 A

Max current draw

40 A

PDU Type

Metered

Protection Type

Circuit breaker

Number of rack unit

0U

Number of cables

1

Cable length

9.8 ft (3 m)

Provided Equipment

Complementary

Mounting Location

Side

Mounting Mode

Rack-mounted

Mounting position

Vertical

Height

70 in (1778 mm)

Width

2.2 in (56 mm)

Depth

3.7 in (95 mm)

Net Weight

22.84 lb(US) (10.36 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

6 097 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

5 949 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

5 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

1cdb2fed-a06f-4574-913d-8df8e70936b2

EU RoHS Directive

Compliant By Exemption​

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

45

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.