Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Metered Rack PDU, 0U, 5.0kW, 200V and 208V, 30A, 36 C13 and 6 C19 outlets

SKU: AP8841

Enter ZIP code to see pricing

loader
success

Ideal for colocation, large data centers or distributed IT sites

success

Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)

success

Real-time remote monitoring of connected load through EcoStruxureTM IT and other platforms

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

2 677 kg CO2 eq.

See All

Compatible Products

Accessories (2)

Cables (20)

Mounting Bracket (1)

Sensors (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Metered Rack

bullet

Ideal for colocation, large data centers or distributed IT sites

bullet

Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)

bullet

Real-time remote monitoring of connected load through EcoStruxureTM IT and other platforms

bullet

Stay on top by defining alarm thresholds in order to avoid overloaded circuits

bullet

1-Year Secure Network Management Card subscription included

The APC Metered Rack PDU distributes reliable power within a rack through a single input and multiple output receptacles The AP8841 offers real-time remote monitoring of connected loads and user-defined alarms to help prevent circuit overloads that can cause accidental power loss to critical equipment The PDU can operate in a maximum ambient air temperature of up to 60°C (140°F) at full load The Network Management Card provides enhanced cybersecurity with secured interfaces and modified password policy The rack PDU integrates with EcoStruxure IT through a Network Management Card and can be accessed and configured via Web, SNMP, and Command Line Interface. User-interactive LCD interface details current, real power, voltage, and energy measurements for local user access. Embedded log memory with historical reporting enables users to meter power usage, optimize energy usage, and plan for capacity The PDU's locking IEC outlets, when used with locking power cords reduce the probability of accidentally disconnecting cords and dropping loads The rack PDU supports daisy-chaining of up to 4 PDUs on a single IP address An environmental monitoring port is available for external temperature/humidity monitoring (sensor sold separately, model AP9335T or AP9335TH) The rack PDU comes with a standard two-year warranty Enables a quick recovery from overload events and breakers are ultra low profile. Packaging Includes PDU, Installation guide, Rack mounting brackets, Safety guide, Serial configuration cable

Overview

Presentation

APC Metered Rack PDUs distribute reliable rack power distribution via a single input with multiple output receptacles. Real-time remote monitoring and user-defined alarms help prevent potential circuit overloads that can cause accidental power loss to critical equipment. Easily access, configure, and manage this metered PDU from remote locations. A network management interface provides standards-based management via Web, SNMP, and Command Line Interface. This Metered PDU from APC provides (36) IEC 60320 C13 and (6) IEC 60320 C19 outlets to supply power to rack equipment. Locking IEC receptacles enable locking power cord compatibility to reduce the probability of accidentally disconnecting cords and dropping loads. Volts, amps, real power (kW), and energy (kWh) data is provided to support energy management. An embedded log memory to reports historic metered data. Display details current, power, and voltage measurements and offers local user access. An environmental monitoring port for external temperature/humidity monitoring is available (sensor sold separately model AP9335T or AP9335TH). Easily mount this vertical PDU in racks or enclosures. It occupies zero U of valuable rack space, which allows space for more equipment in the rack. This vertical PDU does not require additional tools to mount into APC NetShelter Enclosures. Enables a quick recovery from overload events and breakers are ultra-low profile. Packaging Includes PDU, Installation guide, Rack Mounting brackets, Safety guide, Serial configuration cable.

Main

Color

Black

Product or Component Type

PDU

PDU Type

Metered

Cord length

9.5 ft (2.9 m)

Number of cables

1

Provided Equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

2 677 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

84 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.2 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

2 588 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

3 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

53

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.