APC NetShelter Metered Rack PDU, 0U, 5.7kW, 208V, 3 phase 20A, 36 C13, 6 C19, 2 NEMA 5-20R outlets
SKU: AP8861
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Ideal for colocation, large data centers or distributed IT sites
Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)
Real-time remote monitoring of connected load through EcoStruxureTM IT and other platforms
Environmental Data
APC NetShelter Metered Rack
Ideal for colocation, large data centers or distributed IT sites
Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)
Real-time remote monitoring of connected load through EcoStruxureTM IT and other platforms
Stay on top by defining alarm thresholds in order to avoid overloaded circuits
1-Year Secure Network Management Card subscription included
The APC Metered Rack PDU distributes reliable power within a rack through a single input and multiple output receptacles The AP8861 offers real-time remote monitoring of connected loads and user-defined alarms to help prevent circuit overloads that can cause accidental power loss to critical equipment The 0U PDU includes a NEMA L21-20P input plug with 1 83m (6ft) cord, (2) NEMA 5-20R, (36) IEC 60320 C13 and (6) IEC 60320 C19 output receptacles The PDU can operate in a maximum ambient air temperature of up to 60°C (140°F) at full load The Network Management Card provides enhanced cybersecurity with secured interfaces and modified password policy The rack PDU integrates with EcoStruxureTM IT through a Network Management Card and can be accessed and configured via Web, SNMP, and Command Line Interface User-interactive LCD interface details current, real power, voltage, and energy measurements for local user access Embedded log memory with historical reporting enables users to meter power usage, optimize energy usage, and plan for capacity The PDU's locking IEC outlets, when used with locking power cords reduce the probability of accidentally disconnecting cords and dropping loads The rack PDU supports daisy-chaining of up to 4 PDUs on a single IP address An environmental monitoring port is available for external temperature/humidity monitoring (sensor sold separately, model AP9335T or AP9335TH) The rack PDU comes with a standard two-year warranty
Overview
Presentation
APC Metered Rack PDUs distribute reliable rack power distribution via a single input with multiple output receptacles. Real-time remote monitoring and user-defined alarms help prevent potential circuit overloads that can cause accidental power loss to critical equipment. Easily access, configure, and manage this metered PDU from remote locations. A network management interface provides standards-based management via Web, SNMP, and Command Line Interface. This Metered PDU from APC provides (6) IEC 60320 C19, (2) NEMA 5-20, (36) IEC 60320 C13 outlets to supply power to rack equipment. Locking IEC receptacles enable locking power cord compatibility to reduce the probability of accidentally disconnecting cords and dropping loads. Volts, amps, real power (kW), and energy (kWh) data is provided to support energy management. An embedded log memory to reports historic metered data. Display details current, power, and voltage measurements and offers local user access. An environmental monitoring port for external temperature/humidity monitoring is available (sensor sold separately model AP9335T or AP9335TH). Easily mount this vertical PDU in racks or enclosures. It occupies zero U of valuable rack space, which allows space for more equipment in the rack. This vertical PDU does not require additional tools to mount into APC NetShelter Enclosures. Enables a quick recovery from overload events and breakers are ultra-low profile. Packaging Includes PDU, Installation guide, Rack Mounting brackets, Safety guide, Serial configuration cable.
Main
Color
Black
Product or Component Type
PDU
PDU Type
Metered
Cord length
5.97 ft (1.82 m)
Number of cables
1
Provided Equipment
Environmental footprint
Total lifecycle Carbon footprint
940 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
85 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.2 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
851 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionREACh Regulation
Free of Substances of Very High Concern above the thresholdHalogen content performance
Product contains halogen above thresholds
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
53
Circularity Profile
End of Life InformationRemovable battery
Yes
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
3 Results
ECO1PH1YWITEAC02
Service plans