Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Metered Rack PDU, 1U, 12A/208V, 10A/230V, 8 C13 outlet

SKU: AP7820B

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Features 8 IEC 60320 C13 outlets for extensive power distribution

success

Horizontal mounting to fit various rack configurations, saving space

success

Supports up to 12A at 208V and 10A at 230V, ensuring reliable power delivery

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

829 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter Metered Rack

bullet

Features 8 IEC 60320 C13 outlets for extensive power distribution

bullet

Horizontal mounting to fit various rack configurations, saving space

bullet

Supports up to 12A at 208V and 10A at 230V, ensuring reliable power delivery

bullet

Includes a cord retention bracket and toolless mounting kit for quick setup

It is a metered rack PDU designed for 1U horizontal mounting. It supports a maximum current of 12A at 208V and 10A at 230V. The PDU features 8 IEC 60320 C13 outlets and a 6.5-foot power cord with an IEC 60320 C14 plug. It has a load capacity of 2300 VA and includes a cord retention bracket, installation guide, and rack mounting brackets.

Main

Product or Component Type

PDU

PDU Type

Metered

Cord length

6.50 ft (1.98 m)

Provided Equipment

Complementary

Input Voltage

Height

1.7 in (44 mm)

Width

17.5 in (444 mm)

Output Voltage

Depth

4.02 in (102 mm)

Product Weight

3.81 lb(US) (1.73 kg)

Mounting Location

Mounting preference

No preference

Input Plug Type

IEC 60320 C14

Mounting Mode

Rack-mounted

Rack units

1U

Mounting position

Horizontal

Line Rated Current

10 A

Input current limits

15 A

Load Capacity

2300 VA

Different voltages and corresponding amperages

Input Frequency

50/60 Hz

Outlet type and quantity

8 IEC 60320 C13

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

829 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.4 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.4 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

799 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

1cdb2fed-a06f-4574-913d-8df8e70936b2

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

45

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.