Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Metered Rack PDU, 1U, 15A, 100/120V, 8 NEMA 5-15 outlet

SKU: AP7800B

Enter ZIP code to see pricing

loader
success

1-Year Secure Network Management Card subscription included

success

Features 8 NEMA 5-15R outlets, allowing for extensive power distribution

success

Horizontal mounting to fit various rack configurations, saving space

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 762 kg CO2 eq.

See All

Compatible Products

Servers (3)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter Metered Rack

bullet

1-Year Secure Network Management Card subscription included

bullet

Features 8 NEMA 5-15R outlets, allowing for extensive power distribution

bullet

Horizontal mounting to fit various rack configurations, saving space

bullet

Supports up to 15A, 120V power distribution, ensuring reliable power delivery

bullet

Includes a cord retention bracket and toolless mounting kit for quick setup

It is a metered rack PDU designed for 1U horizontal mounting. It supports a maximum current of 15A and operates at 120V. The PDU features 8 NEMA 5-15R outlets and a 12-foot power cord with a NEMA 5-15P plug. It has a load capacity of 1440 VA and includes a cord retention bracket, installation guide, and rack mounting brackets.

Main

Product or Component Type

PDU

Main Input Voltage

Input current limits

15 A

Input Frequency

50/60 Hz

Main Output Voltage

120 V

Input Connection Type

NEMA 5-15P

Number of power socket outlets

8 NEMA 5-15R

Load Capacity

1440 VA

Line Rated Current

12 A

Max current draw

12 A

PDU Type

Metered

Protection Type

Without circuit breaker

Number of rack unit

1U

Number of cables

1

Cable length

11.98 ft (3.65 m)

Provided Equipment

Complementary

Mounting Location

Mounting Mode

Rack-mounted

Mounting position

Horizontal

Height

1.7 in (44 mm)

Width

17.5 in (444 mm)

Depth

4.02 in (102 mm)

Net Weight

3.81 lb(US) (1.73 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 762 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

53 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.7 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 706 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Recyclability potential, in %

53

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.