Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Metered Rack PDU, 1U, 16A, 208/230V, 8 C13 outlet

SKU: AP7821B

Enter ZIP code to see pricing

loader
success

1-Year Secure Network Management Card subscription included

success

Provides 8 IEC 60320 C13 outlets for comprehensive power distribution

success

Horizontal mounting to fit various rack configurations, conserving space

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 983 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter Metered Rack

bullet

1-Year Secure Network Management Card subscription included

bullet

Provides 8 IEC 60320 C13 outlets for comprehensive power distribution

bullet

Horizontal mounting to fit various rack configurations, conserving space

bullet

Supports up to 16A, 208V to 230V power distribution, ensuring reliable power delivery

bullet

Includes a cord retention bracket and toolless mounting kit for quick setup

It is a metered rack PDU designed for 1U horizontal mounting. It supports a maximum current of 16A and operates at 208-230V. The PDU features 8 IEC 60320 C13 outlets and an 8.2-foot power cord with an IEC 60320 C20 plug. It has a load capacity of 3300 VA and includes a cord retention bracket, installation guide, and rack mounting brackets.

Main

Product or Component Type

PDU

Main Input Voltage

Input current limits

20 A

Input Frequency

50/60 Hz

Main Output Voltage

Input Connection Type

IEC 60320 C20

Number of power socket outlets

8 IEC 60320 C13

Load Capacity

3300 VA

Line Rated Current

16 A

Maximum Total Current Draw per Phase

20 A

PDU Type

Metered

Protection Type

Without circuit breaker

Number of rack unit

1U

Cable length

7.9 ft (2.4 m)

Provided Equipment

Complementary

Mounting Location

Mounting Mode

Rack-mounted

Mounting position

Horizontal

Height

1.7 in (44 mm)

Width

17.5 in (444 mm)

Depth

4.02 in (102 mm)

Net Weight

3.84 lb(US) (1.74 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 983 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

53 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.7 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 927 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

1cdb2fed-a06f-4574-913d-8df8e70936b2

EU RoHS Directive

Compliant By Exemption​
Use Again
Repack and remanufacture

Recyclability potential, in %

53

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.