Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Metered Rack PDU, 2G, 0U, 17.2kW, 208V, 6 C13 and 12 C19 outlets

SKU: AP8866

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Metered APC PDU offers real time remote monitoring of connected load

success

Vertical 0U Metered PDU to power servers, switches, and network devices

success

Input: IEC 60309 60 A 3P + PE

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

6421

See All

Compatible Products

Mounting (1)

PDU (20)

Sensors (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

APC NetShelter Metered Rack

bullet

Metered APC PDU offers real time remote monitoring of connected load

bullet

Vertical 0U Metered PDU to power servers, switches, and network devices

bullet

Input: IEC 60309 60 A 3P + PE

bullet

Outlets: (6) IEC 60320 C13, (12) IEC 60320 C19

bullet

1-Year Secure Network Management Card subscription included

APC Metered Rack PDUs distribute reliable rack power distribution via a single input with multiple output receptacles. Real-time remote monitoring and user-defined alarms help prevent potential circuit overloads that can cause accidental power loss to critical equipment. Easily access, configure, and manage this metered PDU from remote locations. A network management interface provides standards-based management via Web, SNMP, and Command Line Interface. This Metered PDU from APC provides (6) IEC 60320 C13, (12) IEC 60320 C19 outlets to supply power to rack equipment. Locking IEC receptacles enable locking power cord compatibility to reduce the probability of accidentally disconnecting cords and dropping loads. Volts, amps, real power (kW), and energy (kWh) data is provided to support energy management. An embedded log memory to reports historic metered data. Display details current, power, and voltage measurements and offers local user access. An environmental monitoring port for external temperature/humidity monitoring is available (sensor sold separatelymodel AP9335T or AP9335TH). Easily mount this vertical PDU in racks or enclosures. It occupies zero U of valuable rack space, which allows space for more equipment in the rack. This vertical PDU does not require additional tools to mount into APC NetShelter Enclosures. Enables a quick recovery from overload events and breakers are ultra low profile. Packaging Includes PDU, Installation guide, Rack mounting brackets, Safety guide, Serial configuration cable.

Overview

Presentation

APC Metered Rack PDUs distribute reliable rack power distribution via a single input with multiple output receptacles. Real-time remote monitoring and user-defined alarms help prevent potential circuit overloads that can cause accidental power loss to critical equipment. Easily access, configure, and manage this metered PDU from remote locations. A network management interface provides standards-based management via Web, SNMP, and Command Line Interface. This Metered PDU from APC provides (6) IEC 60320 C13, (12) IEC 60320 C19 outlets to supply power to rack equipment. Locking IEC receptacles enable locking power cord compatibility to reduce the probability of accidentally disconnecting cords and dropping loads. Volts, amps, real power (kW), and energy (kWh) data is provided to support energy management. An embedded log memory to reports historic metered data. Display details current, power, and voltage measurements and offers local user access. An environmental monitoring port for external temperature/humidity monitoring is available (sensor sold separately model AP9335T or AP9335TH). Easily mount this vertical PDU in racks or enclosures. It occupies zero U of valuable rack space, which allows space for more equipment in the rack. This vertical PDU does not require additional tools to mount into APC NetShelter Enclosures. Enables a quick recovery from overload events and breakers are ultra-low profile. Packaging Includes PDU, Installation guide, Rack Mounting brackets, Safety guide, Serial configuration cable.

Lead time

Usually in Stock

Main

Color

Black

Product or Component Type

PDU

PDU Type

Metered

Cord length

5.97 ft (1.82 m)

Number of cables

1

Provided Equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

6421

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration

Halogen content performance

Product contains halogen above thresholds

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.