APC NetShelter Metered Rack PDU, 2G, 0U, 17.3kW, 240V, 30 C13 and 12 C19 outlets
SKU: AP8887
Enter ZIP code to see pricing
1-Year Secure Network Management Card subscription included
Ideal for colocation, large or remote data center operators
Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)
Environmental Data
APC NetShelter Metered Rack
1-Year Secure Network Management Card subscription included
Ideal for colocation, large or remote data center operators
Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)
Stay on top of potential circuit overloads with user-defined alarms
Real-time remote monitoring and management through EcoStruxure IT & Secure NMC3
APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency
Overview
Presentation
APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.
Main
Product or Component Type
PDU
Main Input Voltage
400 V 3 phase
Input current limits
30 A
Input Frequency
50/60 Hz
Main Output Voltage
240 V
Input Connection Type
IEC 60309 30 A 3P+N+E
Number of power socket outlets
Load Capacity
17300 VA
Line Rated Current
24 A
Maximum Total Current Draw per Phase
24 A
Max line current
30 A
PDU Type
Metered
Protection Type
Circuit breaker
Number of rack unit
0U
Number of cables
1
Cable length
5.97 ft (1.82 m)
Provided Equipment
Environmental footprint
Total lifecycle Carbon footprint
3 030 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
138 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.3 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
2 885 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
5 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionREACh Regulation
Free of Substances of Very High Concern above the thresholdHalogen content performance
Product contains halogen above thresholds
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
53
Circularity Profile
End of Life InformationRemovable battery
Yes
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
2 Results