Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Metered Rack PDU, 2G, 0U, 20A, 100V to 120V, 24 NEMA 5-20R outlet

SKU: AP8830

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Ideal for Colocation, large data centers or distributed IT sites

success

Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)

success

Real-time remote monitoring and management through EcoStruxure IT & Secure NMC3

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 180 kg CO2 eq.

See All

Compatible Products

Mounting (1)

PDU (7)

Sensors (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Metered Rack

bullet

Ideal for Colocation, large data centers or distributed IT sites

bullet

Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)

bullet

Real-time remote monitoring and management through EcoStruxure IT & Secure NMC3

bullet

Stay on top of potential circuit overloads with user-defined alarms

bullet

Zero U toolless installation

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency

Overview

Presentation

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

Main

Color

Black

Product or Component Type

PDU

PDU Type

Metered

Cord length

9.5 ft (2.9 m)

Number of cables

1

Provided Equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 180 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

49 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.6 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 129 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

53

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

No