Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Metered Rack PDU, 2G, 0U, 20A,120/208V, 3 phase, 36 NEMA 5-20R outlets

SKU: AP8862

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Ideal for network and server closets or distributed IT sites

success

Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)

success

Real-time remote monitoring of connected load through EcoStruxure IT and other platforms

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

935

See All

Compatible Products

Mounting (1)

PDU (7)

Sensors (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Metered Rack

bullet

Ideal for network and server closets or distributed IT sites

bullet

Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)

bullet

Real-time remote monitoring of connected load through EcoStruxure IT and other platforms

bullet

Stay on top by defining alarm thresholds in order to avoid overloaded circuits

bullet

0U design maximizes usable rack space for IT equipment

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency

Overview

Presentation

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

Lead time

Usually in Stock

Main

Color

Black

Product or Component Type

PDU

PDU Type

Metered

Cord length

5.97 ft (1.82 m)

Number of cables

1

Provided Equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

935

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration

Halogen content performance

Product contains halogen above thresholds

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

No