APC NetShelter Metered Rack PDU, 2G, 0U, 20A, 208V, 18 C13 and 2 C19 outlets, L6-20 inlet
SKU: AP8858NA3
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Ideal for colocation, large or remote data center operators
Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)
Historical reporting enables users to meter customer power usage, optimize energy use as well as plan for capacity .
Environmental Data
APC NetShelter Metered Rack
Ideal for colocation, large or remote data center operators
Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)
Historical reporting enables users to meter customer power usage, optimize energy use as well as plan for capacity .
Real-time remote monitoring and management through EcoStruxure IT & Secure NMC3
Zero U toolless installation
APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency
Overview
Presentation
APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.
Main
Color
Black
Product or Component Type
PDU
PDU Type
Metered
Cord length
9.5 ft (2.9 m)
Number of cables
1
Provided Equipment
Environmental footprint
Total lifecycle Carbon footprint
933 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
78 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.2 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
851 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionHalogen content performance
Product contains halogen above thresholds
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
53
Circularity Profile
End of Life InformationRemovable battery
Yes
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
3 Results
ECO1PH1YWITEAC02
Service plans