Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Metered Rack PDU, 2G, 0U, 23.0kW, 240V, 30 C13 and 12 C19 outlets

SKU: AP8888

Enter ZIP code to see pricing

loader
success

1-Year Secure Network Management Card subscription included

success

Ideal for colocation, large or remote data center operators

success

Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

414 kg CO2 eq.

See All

Compatible Products

Mounting (1)

PDU (20)

Sensors (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

APC NetShelter Metered Rack

bullet

1-Year Secure Network Management Card subscription included

bullet

Ideal for colocation, large or remote data center operators

bullet

Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)

bullet

Stay on top of potential circuit overloads with user-defined alarms

bullet

Real-time remote monitoring and management through EcoStruxure IT & Secure NMC3

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

Overview

Presentation

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

Main

Product or Component Type

PDU

Main Input Voltage

400 V 3 phase

Input current limits

40 A

Input Frequency

50/60 Hz

Main Output Voltage

240 V

Input Connection Type

IEC 60309 60 A 3P+N+E

Number of power socket outlets

Load Capacity

23000 VA

Line Rated Current

32 A

Max current draw

32 A

PDU Type

Metered

Protection Type

Circuit breaker

Number of cables

1

Cable length

5.97 ft (1.82 m)

Provided Equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

414 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

168 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.4 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

239 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

6 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant By Exemption​

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

53

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.