APC NetShelter Metered Rack PDU, 2G, 0U, 30A, 100-120/200-240V, 16 NEMA 5-20R, 12 C13, 2 C19 outlets
SKU: AP8870
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Ideal for colocation, large or remote data center operators
Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)
Historical reporting enables users to meter customer power usage, optimize energy use as well as plan for capacity .
Environmental Data
APC NetShelter Metered Rack
Ideal for colocation, large or remote data center operators
Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)
Historical reporting enables users to meter customer power usage, optimize energy use as well as plan for capacity .
Real-time remote monitoring and management through EcoStruxure IT & Secure NMC3
Zero U toolless installation
APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency
Overview
Presentation
APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.
Lead time
Usually in Stock
Main
Color
Black
Product or Component Type
PDU
PDU Type
Metered
Other Output Voltage
240 V
Cord length
9.5 ft (2.9 m)
Number of cables
1
Provided Equipment
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
689
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
REACh DeclarationHalogen content performance
Product contains halogen above thresholds
Energy efficiency
Optimized Energy Efficiency
Energy efficient product
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationRemovable battery
Yes
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
3 Results
ECO1PH1YWITEAC02
Service plans