APC NetShelter Metered Rack PDU, Zero U, 14.4kW, 208V, 24 C13, 4 C19, 2 NEMA L6-30R outlet
SKU: AP7869B
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Provides 24 IEC 60320 C13, 4 IEC 60320 C19, and 2 NEMA L6-30R outlets for comprehensive power distribution
Vertical mounting to save valuable rack space
Supports up to 40A, 208V power distribution, ensuring reliable power delivery
Environmental Data
APC NetShelter Metered Rack
Provides 24 IEC 60320 C13, 4 IEC 60320 C19, and 2 NEMA L6-30R outlets for comprehensive power distribution
Vertical mounting to save valuable rack space
Supports up to 40A, 208V power distribution, ensuring reliable power delivery
Includes a cord retention bracket and toolless mounting kit for quick setup
It is a metered rack PDU designed for Zero U vertical mounting. It supports a maximum current of 40A and operates at 208V. The PDU features 24 IEC 60320 C13, 4 IEC 60320 C19, and 2 NEMA L6-30R outlets. It has a load capacity of 14400 VA and includes a cord retention bracket, installation guide, and rack mounting brackets.
Overview
Lead time
Usually in Stock
Main
Color
Black
Product or Component Type
PDU
PDU Type
Metered
Cord length
9.8 ft (3 m)
Number of cables
1
Provided Equipment
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
6097
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
1cdb2fed-a06f-4574-913d-8df8e70936b2
REACh Regulation
REACh DeclarationHalogen content performance
Product contains halogen above thresholds
Energy efficiency
Optimized Energy Efficiency
Energy efficient product
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationRemovable battery
Yes
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
3 Results
ECO1PH1YWITEAC03
Service plans